Temperature transmitter
TAA431
TAA123CCDR12-ASIVG/US
Temperature transmitter
TAA431
TAA123CCDR12-ASIVG/US
- Висока точність у всьому температурному діапазоні
- Дуже хороша динаміка спрацьовування і дуже коротка затримка ввімкнення
- Міцний корпус із нержавіючої сталі з високим ступенем захисту
- З інтерфейсом AS
- Високий ступінь захисту для відповідності вимогам складних умов експлуатації
Product characteristics
Number of inputs and outputs | Number of analogue outputs: 1 | ||
---|---|---|---|
Measuring range |
|
||
Process connection | threaded connection G 1/2 external thread | ||
Installation length EL [mm] | 87.5 |
Application
Special feature | Gold-plated contacts | ||
---|---|---|---|
Measuring element | 1 x Pt 1000; (to DIN EN 60751, class A) | ||
Media | liquids and gases | ||
Medium temperature |
|
||
Pressure rating [bar] | 300 | ||
Note on pressure rating |
|
||
Minimum installation depth [mm] | 15 |
Electrical data
Operating voltage [V] | 18...31.6 DC |
---|---|
Current consumption [mA] | < 25 |
Protection class | III |
Reverse polarity protection | yes |
Inputs / outputs
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | analogue signal |
Electrical design | AS-i |
Number of analogue outputs | 1 |
Overload protection | yes |
Measuring/setting range
Probe length L [mm] | 87.5 | ||
---|---|---|---|
Measuring range |
|
Resolution of analogue output [K] | 0.05 |
---|
Accuracy / deviations
Precision analogue output [K] | ± 0,1 (60°C / 140°F ) / ± 0,3 (0...140°C / 32...284°F) |
---|---|
Temperature coefficient [X22] | < ± 0,1; (in case of deviation from the reference condition 25 ± 5 °C) |
Response times
Dynamic response T05 / T09 [s] | 1 / 3; (to DIN EN 60751) |
---|
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||
Vibration resistance |
|
||||||||||
MTTF [ANN] | 348 |
AS-i classification
AS-i version | 2.11 |
---|---|
AS-i I/O configuration [hex] | 7 |
AS-i ID code [hex] | 3.C |
Mechanical data
Weight [g] | 258.5 |
---|---|
Dimensions [mm] | Ø 30 / L = 190.5 |
Materials | stainless steel (316L/1.4404); stainless steel (304/1.4301); stainless steel (303/1.4305); PA |
Materials (wetted parts) | stainless steel (316L/1.4404) |
Tightening torque [Nm] | 30...50 |
Process connection | threaded connection G 1/2 external thread |
Installation length EL [mm] | 87.5 |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|||
---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|