- Продукти
- TR2432
Evaluation unit with display for PT100/PT1000 temperature sensors
TR2432
TR-...KDBR12-MFRKG/US/....../V
Evaluation unit with display for PT100/PT1000 temperature sensors
TR2432
TR-...KDBR12-MFRKG/US/....../V
- Широкий температурний діапазон
- З програмованим комутаційним виходом та масштабованим аналоговим виходом
- Інтуїтивне та зручне керування
- Локальне відображення поточної температури
- Автоматичне розпізнавання типу підключеного датчика
- Convenient operation via buttons or parameter setting via IO-Link
phase-out article
Alternative articles: TR2439 Product comparison: TR2432 / TR2439 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 | ||
---|---|---|---|
Measuring range |
|
||
Communication interface | IO-Link | ||
Process connection | threaded connection G 1/2 external thread |
Application
Special feature | Gold-plated contacts |
---|---|
Application | for Pt100 and Pt1000 measuring elements |
Electrical data
Operating voltage [V] | 18...32 DC; ("supply class 2" to cULus) |
---|---|
Current consumption [mA] | < 50 |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | 1 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analogue signal; IO-Link; (configurable) |
Electrical design | PNP/NPN |
Number of digital outputs | 1 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 250 |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20; (response time analogue output: 384 ms) |
Max. load [Ω] | (Ub - 10 V) x 50 |
Analogue voltage output [V] | 0...10; (response time analogue output: 384 ms) |
Min. load resistance [Ω] | 2000 |
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
Set point SP |
|
||
Reset point rP |
|
||
Analogue start point |
|
||
Analogue end point |
|
||
In steps of |
|
Resolution of switching output [K] | 0.1 |
---|---|
Resolution of analogue output [K] | 0.1 |
Resolution of display [K] | 0.1 |
Accuracy / deviations
Switch point accuracy [K] | ± 0,3 |
---|---|
Precision analogue output [K] | ± 0,3 |
Display accuracy [K] | ± 0,3 |
Temperature drift per 10 K [K] | 0.1 |
Response times
Response time [ms] | 130 |
---|
Interfaces
Communication interface | IO-Link |
---|---|
Transmission type | COM2 (38,4 kBaud) |
IO-Link revision | 1.0 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Storage temperature [°C] | -40...85 |
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
MTTF [ANN] | 207 |
Mechanical data
Weight [g] | 231.2 |
---|---|
Materials | stainless steel (304/1.4301); EPDM/X; PC; PBT; FKM |
Process connection | threaded connection G 1/2 external thread |