Product characteristics
Measuring range |
|
||
---|---|---|---|
Process connection | Ø 6 mm |
Application
Special feature | Gold-plated contacts |
---|---|
Measuring element | 1 x Pt 100; (to DIN EN 60751, class A) |
Media | liquids and gases |
Minimum installation depth [mm] | 15 |
Electrical data
Protection class | III |
---|
Measuring/setting range
Measuring range |
|
---|
Accuracy / deviations
Accuracy [K] | ± (0,15 K + 0,002 x|t|) |
---|
Response times
Dynamic response T05 / T09 [s] | 3 / 10; (to DIN EN 60751) |
---|
Operating conditions
Protection | IP 67 |
---|
Tests / approvals
MTTF [ANN] | 11415.5 |
---|
Mechanical data
Weight [g] | 180.2 |
---|---|
Housing | measuring probe |
Dimensions [mm] | Ø 6 / L = 45 |
Materials | stainless steel |
Materials (wetted parts) | stainless steel (316L/1.4404) |
Process connection | Ø 6 mm |
Probe diameter [mm] | 6 |
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Cable: 5 m, PUR |
---|---|
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |