Product characteristics
Measuring range |
|
||
---|---|---|---|
Process connection | Ø 6 mm | ||
Installation length EL [mm] | 50 |
Application
Special feature | Gold-plated contacts |
---|---|
Measuring element | 1 x Pt 100; (to DIN EN 60751, class A) |
Application | hygienic systems |
Media | liquids and gases |
Pressure rating [bar] | 160 |
Minimum installation depth [mm] | 15 |
Electrical data
Protection class | III |
---|
Measuring/setting range
Probe length L [mm] | 50 | ||
---|---|---|---|
Measuring range |
|
Accuracy / deviations
Accuracy [K] | ± (0,15 K + 0,002 x|t|) |
---|
Response times
Dynamic response T05 / T09 [s] | 1 / 3; (to DIN EN 60751) |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 68; IP 69K |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
||
MTTF [ANN] | 22831 |
Mechanical data
Weight [g] | 25.5 |
---|---|
Dimensions [mm] | Ø 6 |
Materials | stainless steel (316L/1.4404) |
Materials (wetted parts) | stainless steel (316L/1.4404) electropolished |
Process connection | Ø 6 mm |
Surface characteristics Ra/Rz of the wetted parts | Ra: < 0.8 |
Probe diameter [mm] | 6 |
Installation length EL [mm] | 50 |
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|