Infrared temperature sensor
TW2002
TW-150KLBM30-KFDKG/US
Infrared temperature sensor
TW2002
TW-150KLBM30-KFDKG/US
- Надійне безконтактне вимірювання температури об'єктів з дуже високою температурою
- Ідеально підходять для застосування в сталеливарній і скляній промисловості
- Інтуїтивне налаштування аналогового виходу та комутаційного виходу за допомогою кнопки
- Добре видимий дисплей для відображення поточної температури
- Міцний корпус і стійкі до подряпин лінзи для застосування у важких умовах експлуатації
- Convenient operation via buttons or parameter setting via IO-Link
Product characteristics
Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 | ||
---|---|---|---|
Measuring range |
|
||
Communication interface | IO-Link |
Application
Application | tempering temperatures; glass melting; graphite; ceramics; metals; forging; sintering; heat treatment; rolling |
---|
Electrical data
Operating voltage [V] | 18...32 DC; (to SELV/PELV) |
---|---|
Current consumption [mA] | < 50 |
Min. insulation resistance [MΩ] | 100; (50 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Power-on delay time [s] | < 1 |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1; Number of analogue outputs: 1 |
---|
Inputs
Test input | type 3 (IEC 61131-2) |
---|
Outputs
Total number of outputs | 2 |
---|---|
Output signal | switching signal; analogue signal; IO-Link; (configurable) |
Electrical design | PNP |
Number of digital outputs | 1 |
Output function | normally open / normally closed; (parameterisable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 150 |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 500 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Short-circuit proof | yes |
Overload protection | yes |
Detection zone
Wave length range [µm] | 0.78...1.06 |
---|
Measuring/setting range
Measuring range |
|
||
---|---|---|---|
Set point SP |
|
||
Reset point rP |
|
||
Analogue start point |
|
||
Analogue end point |
|
||
In steps of |
|
Resolution of switching output [K] | 1 |
---|---|
Resolution of analogue output [K] | 0.2; (+ 0.03% of the set measuring span) |
Resolution of display [K] | 1 |
Accuracy / deviations
Accuracy [K] | < ± 0,3 %; (of measured value, min. 4 K (degree of emission = 1, T = 23 °C)) |
---|---|
Repeatability [K] | 1 |
Response times
Response time [ms] | 2; (T > 900 °C) |
---|
Software / programming
Adjustment of the switch point | programming buttons |
---|---|
Parameter setting options | analogue range; normally open / normally closed; switch-on/switch-off delay; Damping; Peakhold; emissivity; simulation function |
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 | ||||
SIO mode | yes | ||||
Required master port type | A | ||||
Process data analogue | 16 | ||||
Process data binary | 1 | ||||
Min. process cycle time [ms] | 3.6 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | 0...65 |
---|---|
Storage temperature [°C] | -20...80 |
Max. relative air humidity [%] | 95; (non condensing) |
Protection | IP 65 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [ANN] | 74.3 |
Mechanical data
Weight [g] | 455.5 | |
---|---|---|
Housing | threaded type | |
Dimensions [mm] | M30 x 1.5 | |
Thread designation | M30 x 1.5 | |
Materials | threaded sleeve: stainless steel (303/1.4305); polyester | |
Lens material |
|
Displays / operating elements
Display |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
Operating elements |
|
Аксесуари
Items supplied |
|
---|
Remarks
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12 |
---|
Diagrams and graphs
|
|
---|