Acceleration sensor
VSM102
VIBRATION SENSOR
Acceleration sensor
VSM102
VIBRATION SENSOR
- Optimum condition analysis thanks to acceleration measurement in 2 axes of motion
- Для підключення до оцінювальної електроніки VSE
- Universal use thanks to the IEPE interface
- Wide measuring range for many different application scenarios
Product characteristics
Measuring range of vibration [g] | -40...40 |
---|---|
Frequency range [Hz] | 1...4500 |
Measuring principle | capacitive |
Application
Special feature | Drag chain suitability |
---|
Electrical data
Bias voltage DC [V] | 13...16 |
---|---|
Operating current [mA] | 4...10 |
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Sensor type | microelectromechanical system (MEMS) |
Measuring/setting range
Measuring range of vibration [g] | -40...40 |
---|---|
Frequency range [Hz] | 1...4500 |
Measuring principle | capacitive |
Max. transverse sensitivity [%] | 5 |
Number of measurement axes | 2 |
Accuracy / deviations
Measuring sensitivity | 100 mV/g |
---|---|
Linearity deviation [X21] | 2 |
Operating conditions
Ambient temperature [°C] | -30...85 |
---|---|
Storage temperature [°C] | -30...85 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||||
---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||
Vibration resistance |
|
||||||||
MTTF [ANN] | 1233 | ||||||||
UL approval |
|
Mechanical data
Weight [g] | 79.7 | ||||
---|---|---|---|---|---|
Type of mounting | M16 x 1,5 | ||||
Materials | housing: stainless steel (316L/1.4404) | ||||
Tightening torque [Nm] | 8 | ||||
Drag chain suitability | yes | ||||
Drag chain suitability |
|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 0.6 m, PUR, Ø 4.9 mm; 4 x 0.14 mm² | |
Connector: 1 x M12; coding: A |