the ISO calibration certificate is not recognised according to the EA MLA (Multilateral Agreement) and is therefore considered as not traced. |
The calibration certificate must be ordered in conjunction with a sensor. |
The corresponding sensor is delivered along with the calibration certificate. |
The calibration certificate is in two languages (German/English). |
Recalibration or subsequent orders are only possible if the device is returned in a clean condition, without any adaptations attached (condition on delivery) and accompanied by a completed Declaration of Decontamination. |
In the internet version of the data sheet a sample certificate is stored in the tab "Downloads". |
коригування коефіцієнта калібрування CGA від відхилення ≥ 50% від допустимого допуску |