• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. AC1305

AS-Interface PROFIBUS DP gateway

AC1305

ControllerE 1Mstr DP RS232

AS-Interface PROFIBUS DP gateway

AC1305

ControllerE 1Mstr DP RS232

Article no longer available - archive entry
Alternative articles: AC1365 Product comparison: AC1305 / AC1365 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • asi
  • cul
Application
Application decentralised controller; PROFIBUS DP gateway
Electrical data
Operating voltage [V] 24 DC; ("supply class 2" to cULus)
Insulation rating [V] 500
Current consumption [mA] < 500
Max. current consumption from AS-i [mA] 10
Max. power consumption [VA] 10
Number of AS-i masters 1
Electrical separation yes
Interfaces
Communication interface RS232; PROFIBUS
PROFIBUS
Transmission standard EN 50170
Transmission rate 12 MBaud
Protocol Profibus DP
Usage type data transmission
Note on interfaces
diagnostic function
RS232
Number of R232 interfaces 1
Transmission rate 9600...115200 Baud
Connector type RJ11
Usage type programming
Note on interfaces
electrically isolated
Operating conditions
Ambient temperature [°C] 0...60
Storage temperature [°C] -20...70
Max. relative air humidity [%] 95
Protection IP 20
AS-i classification
AS-i version 2.1
AS-i master profile M3
AS-i certificate 61103
Mechanical data
Weight [g] 544.4
Housing housing for DIN rail mounting
Materials aluminium; steel sheet galvanised
Displays / operating elements
Display
function 2 x LED, red
2 x LED, green
2 x LED, yellow
full graphic LCD display
Remarks
Pack quantity 1 pcs.