• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket
  5. EVC857

Connecting cable with socket

EVC857

ADOAH040MSS0020K04

Connecting cable with socket

EVC857

ADOAH040MSS0020K04

  • Resistant to oils and coolants
  • Permanent, reliable sealing even when mounted without tools
  • Mechanical end stop to protect the O-ring from destruction
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
  • Continuously high EMC interference protection against noise field interference
  • ce
  • ukca
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts; Screened cable; Drag chain suitability
Free from silicone yes
Electrical data
Operating voltage [V] < 50 AC / < 60 DC
Protection class III
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...90
Ambient temperature (moving) [°C] -25...90
Protection IP 65; IP 67
Mechanical data
Weight [g] 801.5
Dimensions [mm] 26.5 x 15.5 x 36.5
Materials housing: TPU orange; Sealing: FKM
Material nut brass, nickel-plated
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles ≥ 2 Mio.
torsional strain ± 180 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 20 m, PUR, Halogen-free, black, Ø 4.9 mm, shielded; 4 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm; Shielded connection cable: screen connected
Diagrams and graphs
Derating Imax * 0.8 DIN EN 60512-5-2
X Ambient temperature [°C]
Y Current [A]
Shielding characteristics
x frequency (MHz)
y Shielding characteristics (dB)
according to DIN EN 60512-23-3