- Products
- OGS702
Through-beam laser sensor transmitter
OGS702
OGSLOOKG/US100
Through-beam laser sensor transmitter
OGS702
OGSLOOKG/US100
- Reliable detection of tiny objects
- Robust stainless steel housing for use in harsh industrial environments
- Very long range
- Simple alignment due to visible laser light spot
- Excellent price/performance ratio
Product characteristics
Type of light | red light |
---|---|
Laser protection class | 1 |
Housing | threaded type |
Application
Function principle | Through-beam sensor |
---|
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 13 |
Protection class | II |
Reverse polarity protection | yes |
Type of light | red light |
Typ. lifetime [h] | 50000 |
Detection zone
Transmitter / receiver | transmitter |
---|---|
Range [m] | < 60 |
Range adjustable | no |
Diameter of the smallest detectable object [mm] | 3; (60 m) |
Max. light spot diameter [mm] | 150 |
Light spot dimensions refer to | at maximum range |
Operating conditions
Ambient temperature [°C] | -10...60 |
---|---|
Protection | IP 67; IP 68; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Laser protection class | 1 | ||||||||||
Notes on laser protection |
|
||||||||||
MTTF [years] | 1018 |
Mechanical data
Weight [g] | 63.9 | |
---|---|---|
Housing | threaded type | |
Dimensions [mm] | M18 x 1 / L = 72 | |
Thread designation | M18 x 1 | |
Materials | housing: stainless steel (316L/1.4404); PA; Sealing: EPDM | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|