- Products
- Systems for mobile machines
- Controllers
- Controllers with high protection requirements
- CR7132
Electrical data
Operating voltage [V] | 8...32 DC |
---|
Inputs / outputs
Total number of inputs and outputs | 80 |
---|---|
Number of inputs and outputs | Number of digital inputs: 32; Number of analogue inputs: 32; Number of frequency inputs: 32; Number of digital outputs: 48 |
Inputs
Number of frequency inputs | 32 |
---|---|
Number of digital inputs | 32 |
Number of analogue inputs | 32 |
Analogue input (current) [mA] | 0...20 |
Analogue input (voltage) [V] | 0...32 |
Outputs
Number of digital outputs | 48 |
---|---|
Number of PWM outputs | 32 |
Number of PWM-I outputs | 32 |
Number of outputs with H-bridge | 4 |
Software / programming
Parameter setting options | input/output functions |
---|---|
PLC function to IEC 61131-3 | yes |
Interfaces
Number of CAN interfaces | 4 |
---|---|
Number of R232 interfaces | 1 |
Number of USB interfaces | 1 |
Safety classification
Standard |
|
---|
Mechanical data
Weight [g] | 2025.5 |
---|---|
Dimensions [mm] | 153 x 43 x 277 |
Remarks
Notes | Please do not use for new projects. |
---|---|
Pack quantity | 1 pcs. |