moneo edgeGateway for use in the field and in the control cabinet
Radar sensor for harsh environmental and weather conditions
Analogue and switching output as well as IO-Link
The new generation of vortex sensors
High-precision positioner for industrial valves
Versatile perception platform
Integrate measuring probes directly into IO-Link
O2U5: two vision sensors in one
Oil humidity sensor keeps an eye on quality
Miniature inductive sensors with M8 connector
Conductivity sensor made of polypropylene
Control module for RGBW LED light bars
Flexible LED strip in RGB and white
I/O modules for PROFINET and EtherNet/IP
Universal IO module for IO-Link
Welding adapters for tanks
Eternity touch sensors for machine control
Safety encoders for mobile machines
Passive surface temperature probe
Precise compressed air measurement for effective energy management
Mechatronic flow sensors designed for oils
PQ Cube pressure sensor sets new standards
Hygienic flow meter with IO-Link
Hygienic radar level sensor with IO-Link
Separation of automation and IT network protects the installation from unauthorised access from outside
Reliable communication between add-on unit and tractor unit
Enables centralised operation and maintenance planning of mobile machines used throughout the world
Addition of useful functions to sensors
Usual signalling via freely configurable LEDs
Analogue signal powers display