• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Ultrasonic sensors
  2. Product family
  3. Small blind zone

Small blind zone and ranges of up to 2.2m

ifm’s ultrasonic sensors in M18 design provide a particularly small blind zone and sensing ranges of up to 2.2 m which are usually only achieved by sensors of a considerably larger design. The sensors operate reliably even with heavy soiling and can be used in applications where photoelectric sensors reach their limits.

Key features:

  • Type M18 as diffuse reflection sensor or retro-reflective sensor
  • Very small blind zone
  • Ranges up to 2.2 m
  • The vibrating sound transducer reduces the deposit of dirt
  • Digital or analogue measured value output
  • Non-contact and continuous distance measurement

Added value thanks to IO-Link:

  • Easy parameter setting
  • Measured value transmission with millimetre precision
  • Diagnostic possibilities:
    e.g. operating hours counter and echo quality

 

Get advice from our experts

Together we will make your project successful.

Convinced? Just get in touch. We will accompany you on your way. To meet your requirements, our ifm system sales team will support you right from the start - ranging from strategic consulting to the development of individual software and hardware solutions and the corresponding implementation and further services.