• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Pressure sensors by application
  2. Water based media

Pressure sensors for water-based media

Sensor family Pressure range Signal Visualisation Points to consider

PN
-1…600 bar • Transmitter
• Switch
• IO-Link
• Numeric display
• Status LED
• Two-colour display
• 4…20 mA / 0…10 VDC scalable analogue

PG24
-1…400 bar • Transmitter
• Switch
• Numeric display
• Status LED
• Analogue / digital display
• 4…20 mA / 20…4 mA scalable analogue
• Extended measuring range up to 600 bar

PA
-1…600 bar Transmitter • 4…20 mA / 0…10 VDC fixed analogue
• IP68 / IP69K protection

P
S

0…1 bar
Transmitter • 4…20 mA
• IP68 protection