Cylinder sensors
At high pressure or in the smallest installation spaces
Cylinder sensors are used wherever pistons convert the force of air pressure or oil into movement. They determine the end positions of the cylinder piston. This helps to automate the next process step after the cylinder and thus optimise the motion sequences of plants or mobile machines.
Properties of cylinder sensors
Self-locking fixture for quick mounting and easy adjustment
Easy fit 'drop from the top' into a slot
Suitable for the most commonly used C- and T-slots.
Versions with connector or connection cable
Wide range of adapters