Sensor family | Pressure range | Signal | Visualisation | Points to consider |
---|---|---|---|---|
PU |
0…600 bar | Transmitter | – | • 0...10 V or 0.5…4.5 VDC fixed analogue • G1/4 or 9/16 SAE process connection • DEUTSCH, AMP or M12 electrical connection |
PT |
0…600 bar | Transmitter | – | • 4...20 mA fixed analogue • G1/4 process connection • DEUTSCH, AMP, M12 or DIN valve plug electrical connection |