- Pressure sensors by application
- Sanitary
Pressure sensor for hygienic applications
Sensor family | Pressure range | Medium temperature | Signal | Visualisation | Points to consider |
---|---|---|---|---|---|
PI27 / PI28 |
-1…25 bar (100 bar - PI2602) |
-25…125 °C | • Transmitter • Switch • IO-Link |
• Numeric display • Status LED |
• Common hygienic fittings available • 4…20 mA /20…4 mA scalable analogue |
PI22 / PI23 |
-1…25 bar | -25…200 °C | • Transmitter • Switch • IO-Link |
• Numeric display • Status LED |
• Integrated1.5" and 2" triclamp • SS diaphragm with food-grade fill fluid • Highest resistance to thermal shock • 4…20 mA /20…4 mA scalable analogue |
PG27 / PG28 |
-1…40 bar | -25…125 °C | • Transmitter • Switch |
– | • Analogue /digitaldisplay • 4…20 mA /20…4 mA scalable analogue |
PM15 / PM16 / PM17 |
-1…40 bar (100 bar - PM1602) |
-25…125 °C | • Transmitter • IO-Link |
– | • 4…20 mA scalable analogue • Rotatable vent for mounting flexibility • Device temperature available via IO-Link |