Select pressure sensors by application
ifm offers a wide range of electronic pressure sensors to meet the requirements of various industrial applications. All units have robust housings and do not require moving parts such as pistons or springs. The sensors are extremely shock and vibration resistant and operate without any wear or maintenance.
Sensor type | Measuring range [bar] | Medium temperature [°C] | IO-Link | Hydraulic applications | Shipbuilding industry (DNV·GL approval) |
Machine tools | Water-based media | Gases / compressed air | Viscous media and media with suspended particles |
Hydrostatic level measurement | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Pressure sensors with display for industrial applications |
PN | -1...600 | -25...80 | PN2 | ||||||||
PE | -1...250 | -25...80 | ||||||||||
PG24 | -1...400 | -25...80 | ||||||||||
PQ | -1...10 | 0...60 | ||||||||||
Pressure sensors without display for industrial applications |
PA | -1...600 | -25...90 | |||||||||
PK | 0...400 | -25...80 | ||||||||||
PT / PU | -1...600 | -40...90 *1 | PT | |||||||||
PS | 0...1 | 0...60 | PSxxA | |||||||||
PV | 0...600 | -25...80 | ||||||||||
Pressure sensors for mobile applications |
PT / PU | 0...600 | -40...125 | |||||||||
Pressure sensors with display for hygienic applications |
PG27 PG28 |
-1...25 | -25...125 | |||||||||
PI | -1...100 | -25...150 | ||||||||||
Pressure sensors without display for hygienic applications |
PM | -1...100 | -25...150 |
*1PT50xx: -40...125 °C