SB flow meters have fast response time
The SB family of flow sensors is designed to reliably detect the flow rate of water and oils. It includes outputs for both flow rate and medium temperature. Because of the sensing principle, it is ideal for applications where fast response time is required or when the medium temperature changes rapidly.
- Improve quality with proper flow and temperature monitoring of cooling water.
- Improve cycle time in machining applications with 10 msec response time.