• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain
  • my ifm
  1. IO-Link cylinder sensors
  2. Select products

Select the best solution for your application

ifm offers IO-Link enabled cylinder switches with electrical connections to fit every application. 

  Article No. Output Electrical connection

T-slot with IO-Link

MK5904

• 2x NO/NC selectable

• PNP/NPN selectable

2 m prewired cable
MK5905 3-pin M8
MK5906 3-pin M8 with knurled nut
MK5907 4-pin M8 with knurled nut
MK5908 4-pin M12 with knurled nut
MK5909 6 m prewired cable

 

Accessories for cylinder sensors – Mounting adapters

Accessories are available to adapt T-slot cylinder sensors to other types of cylinders, including smooth body, tie-rod, dovetail and integrated profile cyclinders.

In addition to T-slot cylinder switches, ifm offers switches to fit C-slot cylinders. These switches are currently not IO-Link enabled

Solutions for C-slot cylinders
  Output Electrical design Mounting Points to consider

Industrial application

• 2x NO
• 1x NC
• 1x NC
• PNP
• NPN
• PNP/NPN
• Flush
• Non-flush
  • Exact switch point detection on short-stroke cylinders
  • Precise position detection
  • Reliable detection of weak magnetic field
  • Flat and short housing versions available