- PI sanitary pressure transmitter
- Select products
Select the right PI transmitter for your application
Article No. Aseptoflex Vario |
Article No. G1 Sealing Cone |
Measuring range | Accuracy | Repeatability | |||
---|---|---|---|---|---|---|---|
-1…25 bar |
-14.5…362.6 psi |
0.0520 bar | 0.7540 psi | 0.0260 bar | 0.3770 psi | ||
-1…10 bar |
-14.5…145 psi |
0.0220 bar | 0.3190 psi | 0.0110 bar | 0.1595 psi | ||
-1…4 bar |
-14.5…58 psi |
0.0100 bar | 0.1450 psi | 0.0050 bar | 0.0725 psi | ||
-0.124…2.5 bar |
-1.82…36.3 psi |
0.0052 bar | 0.0762 psi | 0.0026 bar | 0.0381 psi | ||
-50…1000 mbar |
-20…401.5 inH2O |
2.1000 mbar | 0.8430 inH2O | 1.0500 mbar | 0.4215 inH2O | ||
-12.5…250 mbar |
-5…100 inH2O |
0.5250 mbar | 0.2100 inH2O | 0.2625 mbar | 0.1050 inH2O | ||
-1000…1000 mbar |
-14.5…14.5 psi |
4.0000 mbar | 0.0580 psi | 2.0000 mbar | 0.0290 psi | ||
-1…16 bar |
-14.5…232 psi |
0.0340 bar | 0.4930 psi | 0.0170 bar | 0.2465 psi | ||
-1…6 bar |
-14.5…87 psi |
0.0140 bar | 0.2030 psi | 0.0070 bar | 0.1015 psi | ||
-100…1600 mbar |
-40...642.5 inH2O |
3.4000 mbar | 1.3650 inH2O | 1.7000 mbar | 0.6825 inH2O | ||
-50…400 mbar |
-20…160.6 inH2O |
0.9000 mbar | 0.3612 inH2O | 0.4500 mbar | 0.1806 inH2O | ||
-5…100 mbar |
-2…40 inH2O |
0.2100 mbar | 0.0840 inH2O | 0.1050 mbar | 0.0420 inH2O | ||
- |
-1…100 bar |
-14.5…1450 psi |
0.510 bar | 7.320 psi | 0.100 bar | 1.460 inH2O |
Sensor family | Pressure range | Medium temperature | Signal | Visualization | Points to consider |
---|---|---|---|---|---|
PI17 |
-14.5…363 psi (1450 psi – PI1602) |
-13…302 F -25…150 C |
• Transmitter • Switch • IO-Link (pressure and temperature) |
• Numeric LED • Status LED |
• Common sanitary fittings available • 4…20 mA / 20…4 mA scalable • 20,000 step digital resolution • inH2O ranges available • For applications up to 1450 psi use PI1602 |
PI22 / PI23 |
-14.5…363 psi | -13…392 °F -25…200 °C |
• Transmitter • Switch • IO-Link |
• Numeric display • Status LED |
• Integrated 1.5" and 2" triclamp • SS diaphragm with food grade fill fluid • Highest resistance to thermal shock • 4…20 mA / 20…4 mA scalable |
PG27 |
-14.5…580 psi | -13…257 °F -25…125 °C |
• Transmitter • Switch |
• Gauge display • Numeric display |
• 4…20 mA / 20…4 mA scalable • inH2O range available |
PM17 |
-14.5…363 psi (1450 psi - PM1602) | -13…257 °F -25…125 °C |
• Transmitter • IO-Link |
- | • 4…20 mA scalable analog • Rotatable vent for mounting flexability • Device temperature available via IO-Link • inH2O range available • For pressure applications up to 1450 psi, use PM1602 |
PM15 |
-14.5…580 psi | -13...257 °F (< 1 hr: 300 °F) -25...125 °C (< 1 hr: 150 °C) |
• Transmitter • IO-Link |
- | • Best solution for small pipes • 4…20 mA scalable analog • Rotatable vent for mounting flexability • Device temperature available via IO-Link |
Sensor family | Insertion lengths | Technology | Signal | Points to consider |
---|---|---|---|---|
LW |
Measuring range 0.01…10 m (up to 15 m with good conditions) |
Radar (unguided) | • Transmitter • Switch • IO-Link |
• Top-mounted non-contact solution • High accuracy • No impact in pressurized applications • CIP / SIP capable |
LR |
100…2000 mm | Guided wave radar | • Transmitter • Switch • IO-Link |
• Easy top-down mounting • Cut-to-length measuring points • Clean out-of-place 3A authorized design |
PI |
Unlimited | Hydrostatic pressure | • Transmitter • Switch • IO-Link |
• Mount at the tank bottom • Two-wire transmitter with display • Inches H2O range available |
PG |
Unlimited | Hydrostatic pressure | • Transmitter • Switch |
• Mount at the tank bottom •Gauge / digital display • Inches H2O range available |
PM |
Unlimited | Hydrostatic pressure | • Transmitter • Switch |
• Mount at the tank bottom • Two-wire transmitter • Inches H2O range available |
Comparison of level measurement technologies
ifm PI17 hydrostatic pressure | Radar (unguided) | Guided wave radar | Ultrasonic | Capacitance | |
---|---|---|---|---|---|
Measuring range | |||||
Foam | |||||
Turbulence | |||||
Steam / Vapor | |||||
Closed tank | |||||
Open tank | |||||
Pressurized tanks | |||||
Chemical resistance | |||||
Viscous media | |||||
Sticky media | |||||
Solids | |||||
Tank obstructions | |||||
Temperature gradients |