- Discover TCC
- Select products
Select products
Sensor Family | Temperature Range | Process connection | Insertion Lengths | Signal | Points to Consider | |
---|---|---|---|---|---|---|
TCC231 | -13...320 °F -25…160 °C |
Ø 6 mm probe | 3.9" | Transmitter IO-Link |
• Dual element |
|
TCC241 | 5.9" | |||||
TCC261 | 9.8" | |||||
TCC291 | 13.8" | |||||
TCC281 | 17.7" | |||||
TCC201 | 21.7" | |||||
TCC501 | G 1/2 sealing cone | 1.2" | ||||
TCC511 | 2" | |||||
TCC531 | 3.9" | |||||
TCC541 | 5.9" | |||||
TCC551 | 39.4" | |||||
TCC811 | Clamp DN25...DN40 (1...1,5") | 2" | ||||
TCC831 | 3.9" | |||||
TCC911 | Clamp DN50 (2") | 2" | ||||
TCC931 | 3.9" |
Thermowells protect temperature sensors against harmful influences and make it possible to replace sensors in the running process. Check out thermowells for sanitary applications.
Other solutions for sanitary temperature applications
Sensor Family | Temperature Range | Insertion Lengths | Signal | Construction | Visualization | Points to Consider |
---|---|---|---|---|---|---|
TD |
-58...302 °F -50…150 °C |
1.18"…6" | Transmitter IO-Link |
Integrated | Numeric display | • ± 0.54 °F accuracy • One piece stainless steel construction • 4-digit display • Fast (1/3 sec) response time |
TA |
-58…392 °F -50…200 °C |
1.18"…6" | Transmitter IO-Link |
Integrated | Status LED | • ±0.54 °F accuracy • One piece stainless steel construction • Ultra fast (0.5/2 sec) response time |
TM |
-40...302 °F -40...150 °C |
1.18"…6" | RTD | 6 mm RTD probe with integrated process connector | – | • Class A accuracy Pt100 • M12 connection for easy wiring • Integrated process connection |