- IO-Link benefits
- System integration
System integration of IO-Link
What is needed to get started with IO-Link?
The basic setup describes how to connect an IO-Link master to a computer via Ethernet cable and presents some other basic functions.
Convenient sensor parameter setting
The software moneo configure allows you to configure all sensors quickly and easily via a PC. You can choose between the free stand-alone version moneo configure free which represents a starting point for simple parameter setting or the chargeable moneo configure module licence, which allows unrestricted interaction with further moneo modules. A single-port master (e.g. E30390) or an Ethernet IO-Link master (e.g. AL1300) is required in addition.
Quick controller integration
For permanently installed communication in the field, the device can be used with a field master in COM mode (IO-Link operation). In addition to the hardware, ifm offers a startup package for data integration into the PLC.
Easy access in IIoT applications
To transfer data to the IT world, you can collect it e.g. via TCP-IP or MQTT using the field masters.