- M18-Cube: The space saving ifm housing
- Technology ultrasonic sensors
Technology overview
Ultrasonic sensors detect all sound-reflecting objects and measures the time from transmission to reception of a sound signal. The target’s color, transparency and surface reflectivity are irrelevant.
Comparison of ultrasonic sensors with other position sensing products
This chart rates the performance of various technologies with certain influences.
Ultrasonic | Inductive | Capacitive | Photoelectric | |
---|---|---|---|---|
Great distance to the object | ||||
Independent of colour / transparency | 1 | |||
Independent of material | ||||
Temperature fluctuations | ||||
Deposits on the sensor | 2 | 3 | ||
Extraneous light immunity | ||||
High ambient humidity |
1) e.g. thin, clear-transparent film/glass
2) if not excessive
3) if non-conductive