- IO-Link benefits
- Product selection
- IO-Link converters and displays
IO-Link converters and displays
In existing machines and plants, sensors and actuators with analogue or binary signals are often still used to monitor and control processes. In the context of digitisation or retrofit projects, users are looking for simple ways to optimise processes and harness existing signals and data at the IT level.
For these and other applications, ifm has built up an extensive portfolio of IO-Link converters. These devices can quickly and easily convert standard signals into IO-Link signals, and offer many benefits when used in control systems or in the IT world. Unlike traditional control signals, IO-Link offers full access to the sensor’s intelligence, better diagnostics and advantages in terms of EMC issues.
Choose the converter that works best for you.
Topics
Function | Input | Output | Display | Product | |
---|---|---|---|---|---|
1 x 4-20 mA | 1 x IO-Link / SIO 1 x 4-20 mA |
DP2200 IP 67 DP4200 IP 69K |
|||
2 x 0-10 V | IO-Link |
DP1222 IP 67 DP3222 IP 69K |
|||
Conversion of IO-Link into analogue signals | IO-Link (master) |
2 x 4-20 mA | DP1213 IP 67 | ||
2 x 0-10 V | DP1223 IP 69K | ||||
Conversion of IO-Link into analogue signals | IO-Link (device) |
2 x 4-20 mA | EIO104 IP 69K | ||
RTD (Pt100 or Pt1000) |
1x IO-Link |
Temperature plugs | |||
1x IO-Link 1x 0-10 V |
Function | Input | Output | Display | Product | |
---|---|---|---|---|---|
|
IO-Link (device) |
1x IO-Link 1x DO (PNP/NPN) |
E43406 IP 67 (PNP) E43410 IP 67 (NPN) |
||
|
2x DI (pulse input, enable) |
1x IO-Link 1x DO or 2x DO |
DP2122 IP 67 DP4122 IP 69K |
||
|
2 x DI (counter input, function input) |
1 x IO-Link 1 x DO or 2 x DO |
DP2302 IP 67 DP4302 IP 69K |
||
|
2 x DI |
1 x IO-Link |
DP2402 IP 67 DP4402 IP 69K |
||
|
2 x DI |
1 x NO relay |
DP1603 IP 67 DP3603 IP 69K DP3613 IP 69K |
Function | Input | Output | Display | Product | |
---|---|---|---|---|---|
IO-Link inline Bluetooth adapter Tapping (reading) an existing IO-Link communication between device and master via Bluetooth and the smartphone app moneo blue. (incl. history memory) |
IO-Link (device) |
IO-Link (master) + wireless communication via Bluetooth |
E30446 IP 67 | ||
IO-Link Bluetooth adapter (Read and write) access to all IO-Link devices (parameters and process values) on an IO-Link master via Bluetooth and the smartphone app moneo blue. The IO-Link master can also be configured. |
IO-Link (master) |
Wireless communication via Bluetooth | EIO330 IP 69K |
Function | Product | |
---|---|---|
IO-Link DISPLAY Can indicate freely definable process values, texts and QR codes that are transmitted from the PLC. |
E30391 | |
IO-Link inline DISPLAY Indicates the data and information of a connected IO-Link sensor. |
E30430 | |
IO-Link master DISPLAY Displays data and information of ifm IO-Link sensors connected to an IO-Link master. |
E30443 |