- Products
- Systems for mobile machines
- Units for operation and monitoring
- Robust HMI with 32 bit single-core processors
- CR1087
Electrical data
Operating voltage [V] | 10...32 DC |
---|---|
Power consumption [W] | 7.2 |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 1; Number of analogue inputs: 1; Number of digital outputs: 1 |
---|
Inputs
Number of digital inputs | 1 |
---|---|
Number of analogue inputs | 1 |
Analogue input (current) [mA] | 0...20 |
Analogue input (voltage) [V] | 0...32 |
Outputs
Number of digital outputs | 1 |
---|
Software / programming
PLC function to IEC 61131-3 | yes |
---|
Interfaces
Number of CAN interfaces | 4 |
---|---|
Number of Ethernet interfaces | 1 |
Number of USB interfaces | 2 |
Mechanical data
Weight [g] | 1614 |
---|---|
Type of mounting | panel / surface |
Dimensions [mm] | 157 x 192 x 53.6 |
Displays / operating elements
Display |
|
||
---|---|---|---|
Operating elements |
|
||
Display resolution | 800 x 480 | ||
Display type | colour display | ||
Display size | 7" | ||
Display background illumination | LED |
Data memories
Real-time clock | yes |
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connector: 1 x M12 |