- moneo IIoT platform
- Get started with moneo on-premises
Getting started: on-premises
Getting you started the easy way: our starter kit
With the moneo IIoT Core Starter Kit On-Premises, you are best prepared for getting started to use moneo quickly and easily. This kit not only contains the necessary hardware but also the corresponding software licences, so you are ideally equipped to easily set the parameters of your sensors, record and visualise data, carry out condition monitoring and receive alarm messages.
The moneo IIoT Core Starter Kit On-Premises consists of hardware set QZ9100 and licence package QM9111.
Should you choose, you can also configure your ideal solution yourself.
Use our step-by-step instructions and choose for yourself which software licenses you want to use and whether you want to run them on the Appliance hardware or on our virtual solution vAppliance.
Get started now
moneo on-premises
Recommended Hardware* |
|||||
IIoT Core | IIoT Insights | Software | |||
moneo IIoT Core | moneo IIoT Core + Insights | ||||
DH21,494.90 (one-time) incl. 150 info points |
DH21,494.90 + DH9,680.00 (one-time) incl. 150 info points |
||||
Dashboard | Dashboard | ||||
Analysis | Analysis | ||||
Calculated values | Calculated values | ||||
Tasks and tickets | Tasks and tickets | ||||
Configure devices | Configure devices | ||||
Device management | Device management | ||||
edgeConnect OT/IT | edgeConnect OT/IT | ||||
IIoT Insights |
|||||
Industrial AI Assistant | |||||
moneo Track & Trace |
*Additional costs are incurred for the hardware, which are not included in the above prices.
1. Step
Choose the right operating system
Decide for yourself whether your moneo installation should be operated on our physical or our virtual appliance.

Appliance (QHA210 / QHA300)
- Pre-installed industrial PC for moneo IIoT Core Bundle and modules
- Easy to use without IT knowledge in production and data centres
- Powerful hardware with sufficient computing power and memory
- Appliance Management System (AMS) for update management, backup and system status queries

vAppliance (QVA200)
- Fast operational availability of your moneo installation
- Use of your existing IT infrastructure: server performance, network and memory
- Optimised for safety and stability of the moneo modules
- Appliance Management System (AMS) for remote support, updates and backup
3. Step
moneo IIoT Insights: software add-on for even more benefits
- Smart additional functions
- Convert sensor data into usable information
- Gain actionable insights from IIoT data
- Automate actions of connected systems
- Increase production efficiency and secure competitive advantages