Due to maintenance work, we are currently unable to provide you with all shop functions.
You probably do not come from: United Arab Emirates. If necessary, change to:United States
  1. New products
  2. Display / Operate / Illuminate
  3. Machine light in accordance with the Ecodesign Directive

Machine light in accordance with the Ecodesign Directive

Innovative machine light

The machine light combines compliance with the strict requirements of the Ecodesign Directive with exceptional robustness and versatile application options.

The device impresses with its elegant, smooth surface and hygienic design, making it perfect for use in demanding areas. The materials used are not only particularly robust, but also guarantee an impressively long service life. With a length of 250 mm and the option of connecting it via an M12 connection, it offers incredible flexibility. Up to four lights can be arranged in a row to create optimum illumination.

The machine light not only impresses with its efficient white light, but also with its vibrant RGB signal colours – and at a price that can easily compete with conventional products that only provide white light. It is controlled via four 24 V DC channels, and the IO-Link integration via the DP1615 enables many different control options.

Versatile mounting options

It is mounted using a universal mounting clip, which can be attached with a screw, magnet or ifm clamp.

Ecodesign Directive

The Ecodesign Directive 2009/125/EC defines strict requirements for the energy efficiency, light yield and durability of electrical consumers, especially for lighting components. Conventional LED strips often do not fully meet these requirements and are therefore primarily used for status visualisation.

With the machine light, ifm presents a solution that fulfils all the requirements of the Ecodesign Directive. The product offers an impressive light yield of 450 lumens over a length of just 250 mm, combined with minimal energy consumption and a long service life. It can also signal the machine status in colour. These properties make the machine light a sustainable, energyefficient and future-orientated lighting solution.