Skip to main content
Due to maintenance work, we are currently unable to provide you with all shop functions.
You probably do not come from: United Arab Emirates. If necessary, change to:United States
  1. Overview
  2. Machine light

White light and RGB in one light – for perfect illumination and signalling of your processes

ifm machine lights are an innovative solution for lighting and signalling in machines and systems. They not only provide a clear indication of faults, but also efficient lighting that meets the requirements of the Ecodesign Directive. The different variants and fixing options make them flexible to use and a valuable addition to any machine.

The machine light in detail

Product benefits

High light yield

Light output of 450 lumens at 250 millimetres.

Efficient lighting
The lights fulfil the requirements of the Ecodesign Directive, which ensures energy-efficient lighting.

Flexibility
The different variants and fixing options make them flexible and adaptable to different machines and systems.

Clear display of faults
They provide clear signalling of faults in machines and systems.

Applications

Challenges
Efficient machine lighting and status display, even in areas that are difficult to access.

Benefits of the machine light

  • Highly robust and flat design
    DV3010/11 machine lights are resistant to various chemicals, oils and coolants and, thanks to their flat, robust design, can be used in difficult to access installation spaces.
  • Clear status displays
    They can also display the entire RGB colour spectrum and can thus be used as a status display of machine conditions, which shortens response times when maintenance is required.
  • Even illumination
    The machine lights provide even illumination with white light, which enables a clear view of process steps.

Challenges
Ergonomic workplace lighting

Benefits of the machine light

  • High light yield in a compact size
    DV3010/11 machine lights offer an excellent light yield of 450 lumens with a length of just 250mm, making them the perfect choice for use in the workplace.
  • Patented housing
    The insert-moulded housing prevents parts from falling out, which increases the reliability and safety of the lights.
  • High protection rating
    Thanks to their IP69 protection rating, they are ideally suited for use in areas with high hygiene requirements.

Use case


The machine light provides clear visual signals that make the status of the machine recognisable at a glance. White light indicates fault-free operation, while red light indicates problems and enables a quick response. This minimises downtime and increases production efficiency.

FAQs

Products