Due to maintenance work, we are currently unable to provide you with all shop functions.
You probably do not come from: United Arab Emirates. If necessary, change to:United States

Maximum safety: Full-metal inductive sensor for extreme conditions

The full-metal inductive sensors have been developed to ensure maximum reliability and robustness in demanding environments. As a fail-safe sensor, it offers protection and safety in critical applications.
Thanks to its stainless steel sleeve, the sensor is extremely resistant and can withstand even the most adverse environmental conditions.
Whether extreme temperatures, intensive cleaning processes or use in severe industrial environments – the fail-safe full-metal sensor operates reliably at all times.

Product benefits

Unrivalled safety

Thanks to its TÜV certification, the sensor offers maximum reliability in demanding environments.

Tough on the outside, safe on the inside

The 316L stainless steel sleeve makes the sensor very robust and resistant to harsh environmental conditions.

Heat? Cold? No problem!

Thanks to its steel armour, the sensor can be used in temperature ranges from -40 to 100 °C.

Cleaning without moisture ingress

The sensor is resistant to cleaning agents and moisture. This makes it ideal for use in hygienic applications.

Applications

Manhole monitoring in the food industry

Task
The sensor monitors the lid to ensure that the tank remains closed during the process. The process must not start if the lid is open or people are in the tank.

Challenges

  • Intensive cleaning processes
  • Resistance to water, chemicals and high temperatures

Advantages

  • The full-metal stainless steel housing withstands aggressive cleaning agents.
  • The fail-safe outputs ensure that the position of the tank cover is reliably detected.

Monitoring the supports on mobile machines

Task
To ensure a safe working area, the sensor checks whether the supports are correctly extended.

Challenges

  • Reliability in harsh environments
  • Influences such as lubricants, oils, vibrations and temperature fluctuations

Advantages

  • The full-metal stainless steel sleeve offers reliable protection against numerous environmental influences, including aggressive substances such as road salt.
  • Fail-safe output signals from the sensor mean that the position detection can be evaluated in a clear and unambiguous manner.

Monitoring gates and doors in cold stores

Task
To ensure smooth AGV traffic, the cold store doors must always be securely closed. When the doors are open for the maintenance personnel, AGV traffic must be stopped immediately to ensure safety.

Challenges

  • Extreme temperatures
  • Pronounced temperature fluctuations

Advantages

  • The robust full-metal sensor withstands extremely low temperatures.
  • Reliable door monitoring thanks to fail-safe output signals

System connection

FAQs

Products