You probably do not come from: United Arab Emirates. If necessary, change to:United States
  1. Level sensors overview
  2. Point level application
  3. Oil based media

Level sensors for oil-based media

Sensor Family Insertion Lengths Technology Signal Points to Consider

LMC
10…40 mm Impedance spectroscopy • Switch
• IO-Link
• Suppresses residue, splashing and foam
• Reliable alternative to tuning forks
• Media differentiation capability

LI
132…737 mm Capacitive • Switch • Top-down mounting
• Protects against overflow
• 4 probe lengths available with adjustability

KG, KI, KQ
Measuring range
up to 40 mm
Capacitive • Switch
• IO-Link
• Senses through mounting well, sight glass, plastic tank or direct contact
• Innovative bar graph display available
• Low profile KQ housing mounts on flat surface

KQ10
228 mm
stackable
Capacitive • Switch
• IO-Link
• Mount outside non-metallic tank using brackets or adhesive
• Units may be stacked to cover larger tanks
• At-a-glance level indication via LED bar graph