Full-metal inductive sensors
The most important advantages at a glance:
- Shock, vibration and impact resistance up to 1 joule or 4 joule for the ATEX version
- High ingress resistance to coolants and lubricants or aggressive cleaning agents thanks to protection class IP 65 to IP 69K
- Temperature shock resistance and high-quality stainless steel housing for harsh conditions in the food industry
- Precise distance values and targeted maintenance with the measuring IO-Link sensors
- Versions with non-stick coating to prevent sticking of weld slag
- Short design and mounting without minimum clearance for confined spaces
Maintenance-free and highly reliable even under extreme conditions
Full-metal sensors are used wherever an application requires a special mechanical design. Whether shocks, vibrations or impacts up to 1 joule for the standard version or 4 joule for the ATEX version, the ifm full-metal sensors defy any challenge for maintenance-free operation - according to the motto, install and forget. The flush, protected installation and the increased switching distances also ensure reliable detection with sufficient excess gain.