Due to maintenance work, we are currently unable to provide you with all shop functions.
You probably do not come from: United Arab Emirates. If necessary, change to:United States
  1. IO-Link benefits
  2. Product selection
  3. IO-Link converters and displays
  4. Temperature converters (RTD)

TP converts temperature values into IO-Link signals

Integration of the signal converter with sensor, master, controller and cloud

Pt100 or Pt1000? Use the TP to digitise with ease.

The TP temperature plug is a signal converter for temperature sensors and resistance thermometers. Probe sensors of the TT or TM series or screw-in or bolt-on sensors of the TS series can be connected directly onto the TP to monitor the temperature of liquids and gases in tanks and pipes.

With the TP temperature plug, the wiring and installation complexity is significantly reduced as compared to conventional head or DIN rail transmitters. Because of the use of standardised M12 connections, error sources during mounting such as wrong connection of temperature sensors via cable clamps are eliminated. Thanks to its compact design, the TP can also be used in applications with limited mounting space.

The sensor can be configured via IO-Link, e.g. using the moneo software. moneo can equally be used to visualise, evaluate and archive parameter sets.

FAQs about temperature plugs