You probably do not come from: United Arab Emirates. If necessary, change to:United States
  1. Capacitive sensors by application
  2. Touch sensors and push buttons

Touch sensors and push buttons

Sensor Housing Electrical design Sensing range Operating
principle
Points to consider

KT50
Ø100 mm DC PNP normally
open
  • dynamic
  • static
  • Non-contact switching without pressure
  • LEDs for visual feedback
  • Oil-resistant, impact and scratch resistant
  • Surround available in different colours
  • Simple installation on walls or rear panels

KT5 / KT6
 
M22 DC PNP
DC NPN
• normally
open
• normally closed
 
  • bistable
  • dynamic
  • static
  • parameterisable
  • Ergonomic working by softly touching the sensor
  • Start-up delay prevents unintentional switching
  • Plant condition indicated via RGB LEDs
  • Various setting options such as colour, NO/NC or triggering via IO-Link
  • Adjustable brightness and sensitivity in wet environments or when operators wear gloves