Due to maintenance work, we are currently unable to provide you with all shop functions.
You probably do not come from: United Arab Emirates. If necessary, change to:United States
  1. Safety light curtains and grids by application
  2. Hand protection

Hand protection

Sensor type Protection rating Resolution Protected height / width Points to consider

Industrial automation
light curtains

• Type 2
• SIL 1
• SIL cl 1
• PL c

• Type 4
• SIL 3
• SIL cl 3
• PL e
30 mm 160…1510 mm / up to 12 m • Compact housing profile
• Range and mode programmable via wiring
• Longer widths available
• Standard and muting relays available

High pressure cleaning light curtains

• Type 2
• SIL 1
• SIL cl 1
• PL c

• Type 4
• SIL 3
• SIL cl 3
• PL e
30 mm 160…1810 mm / up to 15 m • Preassembled Ø55 mm acrylic housing
• Internal heater prevents condensation
• IP69K enclosure rating
• Range and mode programmable via wiring
• Standard and muting relays available