You probably do not come from: Argentina. If necessary, change to:United States
  1. Products
  2. IO-Link

IO-Link

IO-Link is a manufacturer-independent point-to-point communication system used to connect sensors and actuators to an automation system.
An IO-Link system consists of an IO-Link master and several IO-Link devices. The IO-Link master represents the interface to the controller or fieldbus level and communicates with the connected IO-Link devices.
IO-Link is capable of processing switching signals of binary sensors, process values of analogue sensors and their parameters in a purely digital form based on a 24 V signal. This eliminates measuring value errors associated with the transmission and conversion of analogue signals.
IO-Link can be used to transfer several process values or parameters of a device simultaneously via one unscreened standard cable.
IO-Link is an internationally standardised fieldbus and controller independent interface.