• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IO-Link
  3. IO-Link master
  4. IO-Link - Masters for control cabinets
  5. AL1921

IO-Link master with EtherNet/IP interface

AL1921

IO-Link Master CL EIP 8P IP20

IO-Link master with EtherNet/IP interface

AL1921

IO-Link Master CL EIP 8P IP20

  • Separation between automation network and IT network
  • Reliable transmission of machine data, process parameters and diagnostic data to the controller
  • With EtherNet/IP interface and separate MQTT JSON interface
  • Small design requiring only very little space for control panel mounting
  • For connection of up to eight IO-Link devices
List Price without Tax
  • ce
  • ukca
  • ethn_ip
  • iolink
  • cul
Application
Application I/O modules for use in the control cabinet
Electrical data
Operating voltage [V] 20...30 DC; (US ; to SELV/PELV)
Current consumption [mA] 300...3900; (US)
Protection class III
Sensor supply US
Max. current load total [A] 3.6
Inputs / outputs
Total number of inputs and outputs 16; (configurable)
Number of inputs and outputs Number of digital inputs: 8; Number of digital outputs: 8
Inputs
Number of digital inputs 8; (IO-Link Port Class A)
Switching level high [V] 11...30
Switching level low [V] 0...5
Digital inputs protected against short circuits yes
Outputs
Number of digital outputs 8; (IO-Link Port Class A)
Max. current load per output [mA] 300
Short-circuit proof yes
Interfaces
Communication interface Ethernet; IO-Link
Ethernet - EtherNet/IP
Transmission standard 10Base-T; 100Base-TX
Transmission rate 10 MBit/s; 100 MBit/s
Protocol EtherNet/IP
Factory settings
IP address: 192.168.1.250
subnet mask: 255.255.255.255
gateway IP address: 0.0.0.0
MAC address: see type label
Note on interfaces
DHCP, BOOTP, static
DLR (Device Level Ring)
Supported network topologies: line
ring
Ethernet - Internet of Things
Transmission standard 10Base-T; 100Base-TX
Transmission rate 10 MBit/s; 100 MBit/s
Protocol MQTT JSON
Factory settings
IP address: 169.254.x.x
subnet mask: 255.255.0.0
gateway IP address: 0.0.0.0
MAC address: see type label
Note on interfaces
Secure protocol: HTTPS
IO-Link Master
Transmission type COM1 (4,8 kBaud); COM2 (38,4 kBaud); COM3 (230,4 kBaud)
IO-Link revision 1.1
Number of ports class A 8
Operating conditions
Ambient temperature [°C] -25...65
Storage temperature [°C] -25...85
Max. relative air humidity [%] 90
Protection IP 20
Tests / approvals
EMC
EN 61000-6-2
EN 61000-6-4
MTTF [years] 44
Mechanical data
Weight [g] 318
Materials housing: PA orange
Accessories
Items supplied
cage clamps: 9
Remarks
Remarks
For further information please see the operating instructions.
Pack quantity 1 pcs.