PROFIsafe IO-Link module
AL200S
PROFIsafe IOL Device 8P IP67
PROFIsafe IO-Link module
AL200S
PROFIsafe IOL Device 8P IP67
- Safe I/O module for PROFIsafe with safe inputs and outputs
- Connection of safe mechanical contacts and OSSD sensors possible
- PROFIsafe telegrams tunnelled via IO-Link
- Separate 24 V power supply of the outputs via standardised M12 L coding for high current rating
- Safety product in combination with IO-Link
List Price without Tax
Application
Design | only for operation with IO-Link masters AL140x, AL1304 to AL1307 and Siemens PLCs S7-1200 and S7-1500 (except software controller and open controller) |
---|---|
Application | I/O modules for field applications |
Electrical data
Operating voltage [V] | 19.2...30.2 DC; (US ; to SELV/PELV) |
---|---|
Current consumption [mA] | 67; (US) |
Protection class | III |
Additional voltage supply [V] | 19.2...30.2 DC; (UA) |
Max. current consumption from additional supply [mA] | 34; (UA) |
Max. current load total [A] | 6 |
---|---|
Current rating per port [A] | 2 |
Inputs / outputs
Total number of inputs and outputs | 12 |
---|
Inputs
Total number of inputs | 8 |
---|---|
Switching level high [V] | 11...30 |
Switching level low [V] | -30...5 |
Digital inputs protected against short circuits | yes |
Outputs
Total number of outputs | 4 |
---|---|
Short-circuit proof | yes |
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Supported DeviceIDs |
|
Transmission type | COM3 (230,4 kBaud) |
---|---|
IO-Link revision | 1.1 |
SDCI standard | IEC 61131-9 |
SIO mode | no |
Operating conditions
Ambient temperature [°C] | -25...60 |
---|---|
Storage temperature [°C] | -40...85 |
Max. relative air humidity [%] | 75 |
Protection | IP 65; IP 67 |
Tests / approvals
EMC |
|
||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||||
Vibration resistance |
|
Safety classification
Mission time TM [h] | 175200 | |
---|---|---|
Mission time TM (additional indication) |
|
Complies with the requirements |
|
|||
---|---|---|---|---|
PFH [1/h] | 1E-08 | |||
PFD [1/h] | 1E-04 |
Complies with the requirements |
|
|||
---|---|---|---|---|
PFH [1/h] | 1E-09 | |||
PFD [1/h] | 1E-05 |
Mechanical data
Weight [g] | 408.3 |
---|---|
Materials | housing: PA; socket: brass nickel-plated |
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - Address Plug
X41 | Connector: M12; coding: A |
---|
Electrical connection - IO-Link
X21 | Connector: M12; coding: A |
---|
Electrical connection - Power IN
X31 | Connector: M12; coding: L |
---|
Electrical connection - Safety Inputs
X01...X04 | Connector: M12; coding: A |
---|
Electrical connection - Safety Outputs
X05...X08 | Connector: M12; coding: A |
---|