- Products
- CR3150
CAN GSM/GPS quad-band radio modem
CR3150
MobileMaintenance
CAN GSM/GPS quad-band radio modem
CR3150
MobileMaintenance
- Global data transmission via 2G / 3G mobile radio network
- Acquisition of position data and transmission to the cloud
- Safe TLS end-to-end communication
- Safe buffering of data even in case of instable radio connection
- Connection to the machine control system via CAN interface
List Price without Tax
Article no longer available - archive entry
Alternative articles: CR3146 or CR3158 Product comparison: CR3150 / CR3146 / CR3158 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] | 8...32 DC |
---|---|
Current consumption [mA] | < 250 |
Inputs / outputs
Number of inputs and outputs | Number of analogue inputs: 1 |
---|
Inputs
Number of analogue inputs | 1 |
---|
Interfaces
Communication interface | CAN |
---|---|
Number of CAN interfaces | 2 |
Number of USB interfaces | 1 |
Protocol | CANopen; SAE J1939 |
Operating conditions
Ambient temperature [°C] | -40...80 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 215 |
---|---|
Materials | housing: PA black |
Displays / operating elements
Display |
|
---|
Data memories
Real-time clock | yes; with sleep and wakeup mode |
---|
Remarks
Pack quantity | 1 pcs. |
---|