• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IO-Link
  3. IO-Link accessories / connection technology
  4. IO-Link converter
  5. DP1615

control unit for RGBW LED strips

DP1615

Controller RGBW-LED IP67

control unit for RGBW LED strips

DP1615

Controller RGBW-LED IP67

  • Compact housing with high protection rating
  • For controlling 24V RGBW LED strips
  • User-friendly communication and parameterisation via IO-Link
  • Control via IO-Link or digital inputs
List Price without Tax
  • ce
  • ukca
Electrical data
Operating voltage [V] 21.6...26.4 DC; (to SELV/PELV)
Nominal voltage DC [V] 24
Current consumption [mA] < 1230
Max. current load total [A] 1.2
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 3; Number of digital outputs: 4
Inputs
Number of digital inputs 3
Switching level high [V] 11...26.4
Switching level low [V] 0...5
Outputs
Output signal switching signal
Number of digital outputs 4
Max. current load per output [mA] 400; 640; (400 mA: red; green; blue; 640 mA: white)
Max. current load outputs total [A] 1.2
Short-circuit proof yes
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Identification and Diagnosis (0x4000)
SIO mode yes
Required master port type A
Min. process cycle time [ms] 4.2
Supported DeviceIDs
Type of operation DeviceID
default 1474
Note
For further information please see the IODD PDF file under "Downloads"
Operating conditions
Ambient temperature [°C] -25...60
Storage temperature [°C] -25...60
Max. relative air humidity [%] 90; (linearly decreasing to 50 % (40 °C); non condensing)
Max. height above sea level [m] 2000
Protection IP 65; IP 67
Pollution degree 2
Tests / approvals
EMC
IEC61131-2
MTTF [years] 291
Mechanical data
Weight [g] 130.2
Weight (without accessories and packaging) [g] 0.001
Dimensions [mm] 99.1 x 50 x 31
Materials housing: PA; cover: PA; Sealing cover: TPE
Sealing material FKM
Displays / operating elements
Display
operation LED, green
Accessories
Accessories (optional)
mounting clip, E89209
Remarks
Remarks
Please observe the permissible voltage ranges of the connected devices, as these may differ from the IO-Link specification.
For further information please see the operating instructions.
Pack quantity 1 pcs.
Electrical connection - socket
Connector: 1 x M12; coding: A; Sealing: FKM
Electrical connection - plug
IO-Link operation Connector: 1 x M12; coding: A