RFID read/write head HF
DTI600
DTRHF HLRWIOUS03
RFID read/write head HF
DTI600
DTRHF HLRWIOUS03
- For the reliable identification of ID tags on workpiece carriers and products
- RFID_HF_Schreib_Lesekopf_für große Reichweite| Hohe_Schutzart_fuer_die_Anforderungen_rauer_Industrieumgebungen
- Fuer_den_Anschluss_an_IO_Link_Master_mittels_bewaehrter_M12_Steckverbindung
List Price without Tax
Application
Application | detection of objects on transport equipment | |
---|---|---|
Radio approval for | EU/RED; Japan; Australia; China; Taiwan; India; Singapore; USA; Canada | |
Note on radio approval |
|
Electrical data
Operating voltage [V] | 19.2...28.8 DC |
---|---|
Current consumption [mA] | < 150 |
Protection class | III |
Operating frequency [MHz] | 13,56 |
RFID standard | ISO 15693 |
Detection zone
Distance write/read head front [mm] | 400 | ||||||
---|---|---|---|---|---|---|---|
Distance write/read head side [mm] | 600 | ||||||
Distance to the ID tag [mm] |
|
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM2 (38,4 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 | ||||
Profiles | Smart Sensor: Device Identification | ||||
SIO mode | no | ||||
Required master port type | A | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Storage temperature [°C] | -25...80 |
Protection | IP 67 |
Tests / approvals
Shock resistance |
|
||||
---|---|---|---|---|---|
Vibration resistance |
|
Mechanical data
Weight [g] | 456 |
---|---|
Dimensions [mm] | 120 x 50 x 113 |
Materials | PBT; PC; stainless steel |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|