IO-Link repeater
E30444
IO-LINK REPEATER
IO-Link repeater
E30444
IO-LINK REPEATER
- IO-Link range increased up to 240 m
- Series connection of max. 3 repeaters possible
- Easy set-up with "plug & play"
- Use in the food and beverage industry
- Easy integration into each IO-Link structure
- Transparent to all certified IO-Link masters
List Price without Tax
Application
Special feature | Gold-plated contacts |
---|
Electrical data
Operating voltage [V] | 18...30 DC | ||||||
---|---|---|---|---|---|---|---|
Nominal voltage DC [V] | 24 | ||||||
Current consumption [mA] | < 20 | ||||||
Protection class | III | ||||||
Reverse polarity protection | yes; (on the master side) | ||||||
Overvoltage protection | yes; (integrated) | ||||||
Surge protection for voltage |
|
||||||
Surge protection for current |
|
||||||
Power-on delay time [s] | < 2; (per repeater) | ||||||
Current rating per port [A] | 0.84; (Port Class A; Port Class B: 2) | ||||||
Delay time acyclic data | up to 2 cycles; (per repeater) | ||||||
Delay time process data | up to 1 cycle; (per repeater) |
Interfaces
Communication interface | IO-Link |
---|---|
Unterstützte IO-Link Revision | 1.0; 1.1 |
Unterstützte Masterportklasse | A / B |
Transmission type | COM1 (4,8 kBaud); COM2 (38,4 kBaud); COM3 (230,4 kBaud) |
SDCI standard | IEC 61131-9 |
SIO mode | no |
Operating conditions
Ambient temperature [°C] | -25...65 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 68; IP 69K; (7 days / 3 m water depth / 0.3 bar: IP 68) |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
MTTF [years] | 409 | ||||
UL approval |
|
Mechanical data
Weight [g] | 212 |
---|---|
Materials | stainless steel (316L/1.4404); PEI; PA reinforced fibre; FKM; Grounding clamp: stainless steel (304/1.4301) |
Displays / operating elements
Display |
|
---|
Remarks
Remarks |
|
|||
---|---|---|---|---|
Pack quantity | 1 pcs. |