• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IO-Link
  3. IO-Link accessories / connection technology
  4. IO-Link accessories
  5. EIO330

IO-Link Bluetooth adapter

EIO330

IO-LINK BLUETOOTH ADAPTER MULTI RW

IO-Link Bluetooth adapter

EIO330

IO-LINK BLUETOOTH ADAPTER MULTI RW

  • Reading and writing of data at the connected IO-Link device via Bluetooth
  • Easy access to sensors via smartphone app ifm moneo blue
  • Transmission and recording of the process values of all IO-Link sensors connected to the master
  • Transmission of master information
  • ifm moneo blue free of charge for iOS and Android
  • Quick and easy parameter setting of IO-Link sensors
List Price without Tax
  • ce
  • ukca
  • iolink
  • cul
Application
Special feature Gold-plated contacts
Application display of all process values of the sensors connected to the same master; device setup and diagnosis; parameter setting and analysis of units; Nur funktionsfähig mit ifm IO-Link Master ab Firmware 2.1
Radio approval for EU/RED; Australia; USA; New Zealand; Canada; Japan; Brazil; China; South Africa; Argentina; Singapore; Mexico; Malaysia; Vietnam; Chile; Thailand; Taiwan; South Korea; India; Namibia; Indonesia
Note on radio approval
The list of countries applying the European Radio Equipment Directive 2014/53/EU (RED) can be found under “Downloads”.
Electrical data
Operating voltage [V] 18...30 DC
Nominal voltage DC [V] 24
Current consumption [mA] < 30
Protection class III
Reverse polarity protection yes
Power-on delay time [s] for IO-Link communication < 0,3; Bluetooth < 1
IO-Link Device
Power-on delay time [s] < 0.3
Software / programming
Parameter setting options process value recording
Interfaces
Communication interface IO-Link; Bluetooth
Supported DeviceIDs
Type of operation DeviceID
IO-Link Device 1313
Bluetooth
Transmission standard BLE 4.0; BLE 4.1; BLE 4.2; EDR 2.0; EDR 2.1
Frequency band 2,4 - 2,482 GHz
Transmission power [mW] 10; (10 dBm)
Range typ. 20 m
IO-Link Device
Transmission type COM3 (230,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Identification (0x8000); Diagnosis (0x8003); Extended Identification (0x8100)
Required master port type A
Min. process cycle time [ms] 2.3
Operating conditions
Ambient temperature [°C] -25...60
Storage temperature [°C] -40...70
Protection IP 67; IP 69K
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 61000-6-3 in a closed metal tank
Shock resistance
DIN EN 60068-2-27 15 g (6 ms)
Vibration resistance
DIN EN 60068-2-6 2 g (10...150 Hz)
MTTF [years] 281
UL approval
Enclosure type Type 1
power supply Low Voltage / Limited Energy
File number UL E205959
Mechanical data
Weight [g] 94
Materials stainless steel (316L/1.4404); PA; Sealing: FKM;
Displays / operating elements
Display
operation Bluetooth failure 1 x LED, three-colour
Remarks
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated