• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. IO-Link
  3. IO-Link accessories / connection technology
  4. IO-Link accessories
  5. ZZ1060

IO-Link interface

ZZ1060

SET AL1060 IO-Link Master USB

IO-Link interface

ZZ1060

SET AL1060 IO-Link Master USB

  • For quick and easy parameter setting and set-up of IO-Link devices
  • Robust M12 connectors for field applications for USB, power, and sensor communication
  • Clearly visible LEDs for displaying operation, switching status and error
  • For connecting sensors with IO-Link capability to a PC
  • Reading of the current measured values, process values and parameter settings
List Price without Tax
Application
Application parameter setting and analysis of units
Components
IO-Link master with USB interface: 1, AL1060
Connection cable: 1 m, M12 A-coded, EVC012
USB cable: 1 m, M12 B-coded, E12689
Electrical data
Nominal voltage DC [V] 5; (USB)
Current consumption [mA] < 1100; (USB)
Protection class III
Sensor supply 24 V DC
Sensor supply - AUX
Current rating per port [A] 0.65
Sensor supply - USB
Current rating per port [A] 0.15
Inputs / outputs
Number of inputs and outputs Number of digital inputs: 2; Number of digital outputs: 2
Inputs
Number of digital inputs 2; (IO-Link port Class A : 1 x 2)
Switching level high [V] 11...30
Switching level low [V] 0...5
Short-circuit protection digital inputs yes
Outputs
Number of digital outputs 2; (IO-Link port Class A: 1 x 2)
Max. current load per output [mA] 150
Short-circuit proof yes
Interfaces
Communication interface IO-Link; USB
Number of USB interfaces 1
IO-Link Master
Transmission type COM1 (4,8 kBaud); COM2 (38,4 kBaud); COM3 (230,4 kBaud)
IO-Link revision 1.1
Number of ports class A 1
USB
Version USB 2.0
Operating conditions
Ambient temperature [°C] -25...50
Storage temperature [°C] -25...85
Max. relative air humidity [%] 90
Protection IP 65; IP 67
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 61000-6-4
Shock resistance
DIN EN 60068-2-27
Vibration resistance
DIN EN 60068-2-64
DIN EN 60068-2-6
Mechanical data
Weight [g] 388.3
Materials housing: PA; socket: PA; lock nut: nickel-plated brass
Sealing material FKM
Displays / operating elements
Display
PWR 1 x LED, green/red power supply
IO-Link 1 x LED, green/red communication
DI/DO 1 x LED, orange digital input/output
Accessories
Accessories (optional)
Switched-mode power supply 24 V DC:, M12 A-coded, E80121
Remarks
Pack quantity 1 pcs.
Electrical connection - AUX
Connector: M12; coding: A
Electrical connection - IO-Link
Connector: M12; coding: A; Sealing: FKM
Electrical connection - USB
; coding: B