You probably do not come from: Austria. If necessary, change to:United States
  1. moneo IIoT platform
  2. Products
  3. moneo IIoT Devices

moneo IIoT devices

Use the full power of your data

Do you want to get all the data out of your industrial environment and achieve success with proactive maintenance? We enable efficient data transmission as a secure interface.

Y path

Advantages of moneo IIoT devices

  • Record machine data with native protocols such as OPC UA, Modbus TCP, Siemens S7, MQTT and over 40 other connectors via the ifm Agent Library.
  • Intelligent data pre-processing and aggregation via logical calculations of process values directly on the moneo IIoT devices.
  • Flexible use - whether on-premises or in the moneo Cloud*, in the control cabinet or in the field.
  • Seamless transfer to third-party systems or cloud solutions such as Microsoft Azure or Amazon AWS.

*It is possible that the cloud subscription is not yet available in your region.

Increase your interoperability with integrated open interfaces 

The wireless way towards Industry 4.0

Convenient network management

You can easily manage the mesh network using our moneo software or the corresponding free smartphone app. Add new nodes, read out data or configure the sensors as required. You can find more about setting up and managing the mesh network and further details about the Bluetooth mesh system on our website.

➜ Learn more about Bluetooth mesh

IO-Link – the gateway to advanced automation

Our connector supports IO-Link, the groundbreaking industrial communication protocol specifically developed for the direct integration of intelligent sensors and actuators into our IIoT platform. IO-Link offers diverse benefits:

  • Simplified wiring: connect your existing fieldbuses and IIoT systems using the Y path and simplify wiring and installation.
  • Increased data security: protect your sensitive data with IO-Link’s secure communication mechanisms.
  • Improved scalability: effortlessly connect a large number of devices to our IIoT platform.

➜ Learn more about IO-Link