You probably do not come from: Australia. If necessary, change to:United States
  1. New products
  2. Sensors
  3. Electronic manometer with LED visualisation

Electronic manometer with LED visualisation

Tried-and-tested pressure sensor combined with an innovative LED manometer display

ifm pressure sensors have proven to be a reliable solution in the food and beverage industry for many years. Following the successful updates to the transmitters and display versions, the PG manometer has now also been revised and boasts new and improved features.

The multicolour LED display enables clear and unambiguous visualisation of pressure ranges, switching points, minimum and maximum values and trend curves. Mechanical pointers, which are prone to errors, are replaced by durable and highly visible LEDs. This technological advancement ensures improved clarity and reliability.

Robust ceramic measuring cell for maximum reliability

The pressure sensor itself impresses with its extremely robust ceramic measuring cell which can easily withstand even extreme pressure peaks and overloads. Thanks to the measuring cell’s high resistance to abrasive media, it offers a durable and reliable solution for demanding applications.

Unlike conventional sensors with a metallic diaphragm, the ceramic measuring cell does not require oil as a pressure transfer medium. This completely eliminates the risk of medium contamination when the sensor is damaged. This property makes it particularly suitable for the strict hygiene requirements of the food and beverage industry.

IO-Link

In addition to typical functions such as parameter setting and process value transmission, the manometer offers further information and options via IO-Link:

  • Display optimisation (brightness, colour, layout)
  • Min. and max. memory, counter
  • Device temperature