You probably do not come from: Australia. If necessary, change to:United States
  1. New products
  2. Sensors
  3. Pressure sensor with G1/8 process connection

Pressure sensor with G1/8 process connection

Robust sensors for pneumatic applications

The pressure sensors have a G1/8 process connection, combined with a welded thin-film measuring cell. While offering an unbeatable price/performance ratio, this technology provides for high measuring accuracy in a very compact and robust housing with only 19 mm across flats.

Further advantages

Thanks to the welded measuring cell, the sensors can be used in both pneumatic and inert gas applications.

Another advantage in industrial applications is the robust stainless steel housing. The latter comes with laser labelling, making the sensor permanently identifiable even in demanding environmental conditions.

IO-Link technology allows the pressure sensor to continuously transmit the system pressure and to output other diagnostic data, such as peak counters. Moreover, IO-Link enables loss-free data transmission: conversion losses are excluded and external influences, such as magnetic fields, have no effect on the data transmission.