You probably do not come from: Australia. If necessary, change to:United States
  1. Level sensors overview
  2. Point level application
  3. Bulk solids

Level sensors for bulk solids

Sensor Family Insertion Lengths Technology Signal Points to Consider

LMC
10…40 mm Impedance spectroscopy • Switch
• IO-Link
• Suppresses residue, splashing and foam
• Reliable alternative to tuning forks
• Media differentiation capability

KG, KI, KQ
Measuring range
up to 40 mm
Capacitive • Switch
• IO-Link
• Senses through mounting well, sight glass, plastic tank or direct contact
• Innovative bar graph display available
• Low profile KQ housing mounts on flat surface

UGT, UIT
Measuring range
up to 8 m
Ultrasonic • Switch
• IO-Link
• Accurate level detection regardless of medium
• Actual distance available via IO-Link

O1D
Measuring range
up to 9.8 m
Photoelectric • Switch
• IO-Link
• PMD time-of-flight
• Colour / angle independent
• Distance / level via IO-Link

KQ10
228 mm
stackable
Capacitive • Switch
• IO-Link
• Mount outside non-metallic tank using brackets or adhesive
• Units may be stacked to cover larger tanks
• At-a-glance level indication via LED bar graph