You probably do not come from: Australia. If necessary, change to:United States
  1. O3M 3D Smart Sensor – Overview
  2. O2M camera system

O2M camera system

  • Encapsulated, fully potted housing with IP 67 / IP 69K
  • High shock and vibration resistance
  • Temperature-controlled lens heating
  • Automatic brightness adjustment
  • E4 type approval


Heavy-duty universal cameras
Work area and rear area monitoring are becoming more and more important for mobile machines. The O2M camera system with analogue video output (PAL) is designed for particularly difficult conditions and excels thanks to its pressure-resistant housing and a light sensitivity of < 0.05 lux.

The new O2M camera system can, for instance, be directly connected to the graphic PDM360 dialogue modules with colour display and analogue interface. This makes it possible to use the dialogue module not only to display machine information but also images of up to two cameras. Consequently, no separate monitor is needed.

Besides, the plug & play monitors E2M231 or E2M232 can be connected.

Operating distance and field of view size

Angle of aperture 118° (O2M202 and O2M203)

Products and wiring examples

To the products

• 2D cameras for mobile applications with analogue video output

2D cameras

• Monitors for analogue cameras

Analogue monitors

• Connection cables for mobile cameras

Connection cablea

• Video splitter for mobile machines

Multi-view box

• Video switch with 3 ports for O2M

Video switch

Connection example with video splitter