You probably do not come from: Belgium. If necessary, change to:United States
  1. IO-Link benefits
  2. System integration
  3. IIoT connection

IIoT connection for IT solutions

Don't let your PLC carry the entire burden!

Get the startup package for easy IIoT connection now!

The PLC has been a mainstay of automation since the 1970s and is used to control industrial automated equipment. With the advent of Ethernet technologies and IIoT applications, the PLC had to transmit more and more information that is not necessarily used for machine control.

The PLC uses only 5% of the sensor information. Data size of this information is in bytes and cycle time in ms. But what if we could allow your sensors to talk directly to your SCADA, MES, ERP and CMMS systems without intervention of the PLC and still send the information to the PLC for machine control?

Only 5% of the sensor data is used by the PLC. 95% of the data is lost. Stop this data loss!

This is now possible with the Y-path from ifm. Our IO-Link masters have a separate IIoT port with a dedicated IP address for the IT infrastructure without affecting the machine control side of the system. This unique approach allows you to send information and data directly to where it is needed.

With the Y path of ifm you make full use of your sensor data

HMI, visualisation computers, servers, PCs, etc. use 95% of the sensor information. Data size is in MB and cycle time is in seconds.